Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6DJ-14-04Z |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | 24 degree tube port light duty bulkhead |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item Type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6DJ |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | 7/16-20 UNF |