Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6ND-1636FALNZ |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | 25S |
| End type 1 | Male pipe (NPT) |
| End type 2 | 24 Male Heavy Duty bulkhead |
| Finish plating | Zinc |
| Hex size 2 IN | 1.808 |
| Hex size 2 MM | 46.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6ND |
| Thread sealant | No |
| Thread size 1 | 1-11 5 NPT |
| Thread size 2 | M36x2 |
