Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7015X12X8 |
| End Type 1 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.812 |
| Hex size 1 MM | 20.600 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.200 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.625 |
| Tube outside diameter 1 MM | 15.9 |
| Tube outside diameter 2 IN | 0.516 |
| Tube outside diameter 2 MM | 13.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975049853 |
![Danfoss Ermeto Reducer Coupling 7015X6X4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318463%2FID463022800952-0101_preview.jpg&w=1920&q=75)