Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7105X12 |
| Finish | Zinc |
| Material | Carbon steel |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.970 |
| Product length mm | 24.638 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050026 |
