Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Finish | Zinc |
| Material | Carbon steel |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 1.375 |
| Product width mm | 34.925 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050033 |
