Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7105X20 |
| Finish | Zinc |
| Material | Carbon steel |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.050 |
| Product length mm | 26.670 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050057 |
