Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7105X24 |
| Finish | Zinc |
| Material | Carbon steel |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 1.030 |
| Product length mm | 26.162 |
| Product width in | 2.250 |
| Product width mm | 57.150 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050064 |
