Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7105X5 |
| Finish | Zinc |
| Material | Carbon steel |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.720 |
| Product length mm | 18.288 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975049983 |
