Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7105X6 |
| Finish | Zinc |
| Material | Carbon steel |
| Product height in | 1.063 |
| Product height mm | 26.987 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 1.063 |
| Product width mm | 26.987 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975049990 |
