Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7129X16 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.050 |
| Product length mm | 26.670 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050262 |
