Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7129X4 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.288 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050217 |
