Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7129X8 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.840 |
| Product length mm | 21.336 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050231 |
