Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7165X24 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 0.420 |
| Product length mm | 10.668 |
| Product material | Carbon steel |
| Product width in | 1.660 |
| Product width mm | 42.164 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050569 |
