Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7165X3 |
| Product height in | 0.310 |
| Product height mm | 7.874 |
| Product length in | 0.280 |
| Product length mm | 7.112 |
| Product material | Carbon steel |
| Product width in | 0.310 |
| Product width mm | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050361 |
