Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.190 |
| Product height mm | 55.626 |
| Product length in | 0.450 |
| Product length mm | 11.430 |
| Product material | Carbon steel |
| Product width in | 2.190 |
| Product width mm | 55.626 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050606 |
