Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 7165X6-BG |
| Product height in | 0.480 |
| Product height mm | 12.192 |
| Product length in | 0.380 |
| Product length mm | 9.652 |
| Product material | Carbon steel |
| Product width in | 0.480 |
| Product width mm | 12.192 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338638 |
