Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7165X8 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 0.380 |
| Product length mm | 9.652 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050415 |
