Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.100 |
| Hex size 2 IN | 0.375 |
| Hex size 2 MM | 9.500 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.187 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.137 |
| Tube outside diameter 2 MM | 3.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975050743 |
