Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.500 |
Hex size 1 MM | 12.700 |
Hex size 2 IN | 0.563 |
Hex size 2 MM | 14.300 |
Package contents | Male Connector |
Product material | Carbon steel |
Sub brand | Airflex |
Thread sealant | No |
Tube outside diameter 1 IN | 0.187 |
Tube outside diameter 1 MM | 4.800 |
Tube outside diameter 2 IN | 0.263 |
Tube outside diameter 2 MM | 6.700 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975050774 |