Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7229X10 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.937 |
| Hex size 1 MM | 23.800 |
| Product height in | 1.313 |
| Product height mm | 33.337 |
| Product length in | 0.970 |
| Product length mm | 24.638 |
| Product material | Carbon steel |
| Product width in | 1.313 |
| Product width mm | 33.337 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051290 |