Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7229X12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.6 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051306 |