Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7229X4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.710 |
| Product length mm | 18.034 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051252 |