Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051276 |