Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7255X10 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.600 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.643 |
| Tube outside diameter 2 MM | 16.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051702 |
