Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7255X12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.9 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.8 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.758 |
| Tube outside diameter 1 MM | 19.3 |
| Tube outside diameter 2 IN | 0.768 |
| Tube outside diameter 2 MM | 19.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051719 |
