Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.8 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.4 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.643 |
| Tube outside diameter 1 MM | 16.3 |
| Tube outside diameter 2 IN | 0.938 |
| Tube outside diameter 2 MM | 23.8 |
