Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.600 |
| InspectionText | <br>** CERTIFICATE OF COMPLIANCE ** <br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance <br><br>specifications as per detailed engineering drawings and specified customer requirements. <br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with <br><br>the requirements of our Quality Program and are certified to meet all documented performance specifications. <br><br>CERTIFIED BY: <br><br><br>_________________________________________ <br><br>Wes Featherston <br>Sr. Quality Engineer <br>Danfoss Power Solutions - Airflex Division <br>9919 Clinton Rd. <br>Brooklyn, OH 44144 <br> |
| Item type | Adapter-straight |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051979 |
