Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 2.250 |
| Hex size 2 MM | 57.200 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 1.522 |
| Tube outside diameter 1 MM | 38.700 |
| Tube outside diameter 2 IN | 2.000 |
| Tube outside diameter 2 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975052013 |
