Carbon Steel Ermeto
7305X4
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7305X4 |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975051900 |