Product specifications
Characteristic | Value |
---|---|
Finish plating | Dura-Kote |
Hex size 1 IN | 0.630 |
Hex size 1 MM | 16.000 |
Hex size 2 IN | 0.690 |
Hex size 2 MM | 17.500 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Tube outside diameter 1 IN | 0.388 |
Tube outside diameter 1 MM | 9.9 |
Tube outside diameter 2 IN | 0.625 |
Tube outside diameter 2 MM | 15.9 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075332155 |