Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Male ORB ISO 11926-3 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.875 |
Hex size 1 MM | 47.6 |
Hex size 2 IN | 2.000 |
Hex size 2 MM | 50.8 |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Thread size 2 | 1 5/8-12 UN |
Tube outside diameter 1 IN | 1.090 |
Tube outside diameter 1 MM | 27.7 |
Tube outside diameter 2 IN | 1.090 |
Tube outside diameter 2 MM | 27.7 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975052259 |