Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7325X4 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.300 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.263 |
| Tube outside diameter 1 MM | 6.7 |
| Tube outside diameter 2 IN | 0.688 |
| Tube outside diameter 2 MM | 17.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975052440 |
