Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 7355X16 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.420 |
| Tube outside diameter 2 MM | 10.7 |
| Working temp max C | 427 |
| Working temp max F | 800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975052693 |
