Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 7355X4X4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.530 |
| Tube outside diameter 1 MM | 13.5 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Working temp max C | 427 |
| Working temp max F | 800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975052631 |
