Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 7405X14 |
| Drop dimension IN | 1.700 |
| Drop dimension MM | 43.20 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Hex size 2 IN | 1.370 |
| Hex size 2 MM | 34.800 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 3/16-12 UN |
| Tube outside diameter 1 IN | 0.710 |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 IN | 0.890 |
| Tube outside diameter 2 MM | 22.6 |
| Working temp max C | 427 |
| Working temp max F | 800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975052921 |
