Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 7455X6 |
| Drop dimension IN | 1.050 |
| Drop dimension MM | 26.70 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 17.500 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.900 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 7.100 |
| Working temp max C | 427 |
| Working temp max F | 800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975053171 |
