Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 7505X20 |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.00 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.900 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 1.090 |
| Tube outside diameter 1 MM | 27.7 |
| Tube outside diameter 2 IN | 1.090 |
| Tube outside diameter 2 MM | 27.7 |
| Working temp max C | 427 |
| Working temp max F | 800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975053423 |
