Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.900 |
Hex size 2 IN | 1.250 |
Hex size 2 MM | 31.800 |
Item type | Adapter-tee |
Product material | Carbon steel |
Thread sealant | No |
Tube outside diameter 1 IN | 0.760 |
Tube outside diameter 1 MM | 19.300 |
Tube outside diameter 2 IN | 0.760 |
Tube outside diameter 2 MM | 19.300 |
Tube outside diameter 3 IN | 0.760 |
Tube outside diameter 3 MM | 19.300 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975054178 |