Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7805X6 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.500 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.270 |
| Tube outside diameter 2 MM | 6.9 |
| Tube outside diameter 3 IN | 0.270 |
| Tube outside diameter 3 MM | 6.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975054680 |
