Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7BD-04-14GDKSXY1 |
| End size 1 | -4 |
| End size 2 | -14 |
| End Type 1 | Female BSPP gauge port |
| End type 2 | 24 degree DKO swivel heavy duty |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7BD-GDKSXY1 |
| Thread sealant | No |
| Thread size 1 | G 1/4 |