Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7MC-14-18SXZ |
| End size 1 | -14 |
| End size 2 | -18 |
| End type 1 | Female ORB port Metric |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7MC-SX |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |