Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7WC-35-45S |
| End size 1 | -35 |
| End size 2 | 35L |
| End Type 1 | Counterbore braze metric tube |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Oil |
| Hex size 2 IN | 1.965 |
| Hex size 2 MM | 50.0 |
| Hex size 3 IN | 1.808 |
| Hex size 3 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7WC-S |
| Seal material | Nitrile (NBR) |
| Thread size 2 | M45x2 |
