Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7WD-25-36S |
| End size 1 | -25 |
| End size 2 | 25S |
| End type 1 | Counterbore braze metric tube |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Oil |
| Hex size 2 IN | 1.808 |
| Hex size 2 MM | 46.000 |
| Hex size 3 IN | 1.415 |
| Hex size 3 MM | 36.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7WD-S |
| Seal material | Nitrile (NBR) |
| Thread size 2 | M36x2 |
