Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8112X4 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.940 |
| Product length mm | 23.876 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975055335 |
