Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8112X6 |
| Finish | Zinc |
| Product height in | 1.313 |
| Product height mm | 33.337 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Carbon steel |
| Product width in | 1.313 |
| Product width mm | 33.337 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975055359 |
