Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8165X5 |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 0.340 |
| Product length mm | 8.636 |
| Product material | Carbon steel |
| Product width in | 0.440 |
| Product width mm | 11.176 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975055373 |
