Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 8C-16Y1 |
| End size 1 | -16 |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 8C-Y1 |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |