Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9C-16FASVXY1 |
| End size 1 | -16 |
| End Type 1 | 24 degree DKO swivel light duty |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 9C-FAXY1 |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |