Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9C-36PKSRX |
| End size 1 | -36 |
| End Type 1 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 9C-PKX |
| Thread sealant | No |
| Thread size 1 | M36x2 |