Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9D-20XZ |
| End size 1 | -20 |
| End Type 1 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 9D-X |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |